New Products - Check out our latest Featured Products and more!

Pure Water by Watts

Pure Water solutions come with the full support of Watts Engineering and Customer Service, who can work with you to select the best solution for your needs.

Watts & ATS:

The Tradition of Innovation Continues. Watts is proud to sponsor Allied Technical Services (ATS) for the inclusion into its No-Cost No Catch online plumbing specification information system.

Residential Fire Protection

Watts Residential Fire Protection Products are easy to install, flexible in design, UL 1821 listed, and meet National Fire Protection Association requirements.

Solar Solutions

Whether you look to us for a range of OEM customizable solar solutions or for a catalog of solar appropriate standard products, count on us to be your partner in building a renewable tomorrow.

Governor 80M2

Once installed, the Governor™ 80M2 Toilet Fill Valve employs a leak sensor that detects a leaking toilet flapper and prevents the tank from continuously refilling.

Boiler Header Module

Following manufacturers’ recommendations for proper near-boiler piping is critically important. Our new Boiler Header Module is innovative in a way that heating professionals appreciate.

15M2 Arrestors

Our newly redesigned Series 15M2 Water Hammer Arrestor provides a simple solution to the system shocks caused by this sudden cessation of high speed water flow.

LavSafe Faucets

Every year thousands are scalded by untempered lavatory fixtures. Our new line of LavSafe™ thermostatic faucets provide an efficient, streamlined solution to this problem.

OneFlow Model OFTWH

Tankless water heaters with their tightly packed, small gauge tubing are prone to the overheating and malfunction that result from scale formation.

Series AS-MB

Fully serviceable and easily installed, the patent-pending Series AS-MB has the high capacity and high temperature rating to quiet the heaviest hydronic vocalizing.

RD-700 Roof Drain/Overflow

Epoxy coated, cast iron, dual outlet roof drain/overflow combination that installs with a single roof penetration, making it an automatic first choice for both engineering specification and contractor preference.

Bariatric Closet Carriers

Our newest industry standard ISCA 1000 lb. Bariatric Closet Carriers, with their exclusive patented compression seal, are rated to support up to 1000 pounds.

Residential Boiler Fill Fitting

The Model RBFF is a unique, patent-pending fitting that is intended for the hydronic heating professional who installs and services hot-water heating boilers.

Series FFSS

Series FFSS corrugated stainless steel water heater connectors are much more flexible than comparable copper corrugated products providing an easy, kink-free installation.

Series N170

Watts Series N170 hot water master tempering valves are especially designed for use on larger hot water supply systems for mixing hot and cold water.

Series X65B

The X65B is available as a complete ready-to-install regulator, or as a separate cartridge assembly and rough-in kit consisting of a bronze integral strainer.

Recirculating System

Bring convenience and savings to your home. Now you can have hot water instantly at every faucet or shower when you need it. Available through your local retailer.

Quick-Connect Stop Kits

Everything you need to easily connect and trim a fixture in one kit.

OneFlow Anti-Scale Systems

OneFlow prevents scale by transforming dissolved hardness minerals into harmless, inactive microscopic crystal particles.

Water Detector Shutoff

The FloodSafe Water Detector Shutoff provides comprehensive protection in the event of a water heater leak or malfunction.

Dead Level Trench Drains

The uniquely engineered Dead Level system's frame anchored design ties rebar to the structural frame, not the channels, eliminating floating and pinching during the concrete pour.

FloodSafe Connectors

Auto-Shutoff Connectors feature a patented design that protects against catastrophic water damage caused by burst, broken or ruptured water supply hoses and fittings.

Dual & Tri-Plex Systems

Designed with conservation in mind, Watts Dual Chamber & Tri-Plex™ Tanks contain high performance media, state of the art control valve technology and the new Vortech™ distribution system for greater efficiency.

Quick-Connect Fittings

The quickest pipe connection method on the market! Includes Series 35 thermal plastic and Series 45 brass offering. Elbows, tees, unions, end stops, manifolds and more available.

Kwik-Change RO Systems

Connect and disconnect cartridges with a simple 1/4-turn, making cartridge replacement quick, easy and more sanitary. 50 and 100 GPD systems available.

GoldenEagle 919

Reduced Pressure Zone Assemblies provide trouble free operation in all types of water conditions and separate access covers make servicing a snap. Designed for health hazard applications.

Quick-Connect Manifolds

A breaker box for your plumbing, main water supply lines bring water into the manifold and individual distribution lines move water out to each fixture. Features a unique modular design.

Track Lavatory Carriers

Track lavatory carriers feature independent horizontal & vertical arm adjustments and sliding arm brackets to allow complete horizontal positioning of the carrier arms.

WaterPEX Fast Packs

Fast Packs are uniquely designed with the repair plumber and retrofit contractor in mind. Each fast pack is pre-cut to 10 ft. lengths and packaged in an easy to carry 8 mil plastic sheathe.

Industry Standard Series

Water Closet Carriers feature an exclusive patent pending compression seal that eliminates costly behind the wall carrier leaks. Simplifies installation and provides peace of mind.

Stainless Steel ACVs

Check out Watts' full line of lightweight, corrosion resistant stainless steel automatic control valves designed to meet your project needs.

WaterPEX Stud Reels

Watts WaterPEX Stud Reels are uniquely designed for fast, kink-free home-run PEX pipe installations. Designed to be mounted between two wooden or steel construction studs